Skip to main content
Microcontrollers with 16-bit High-speed H8S/2600 CPU

Package Information

CAD Model: View CAD Model
Pkg. Type: TFLGA
Pkg. Code: pkg_6878
Lead Count (#): 145
Pkg. Dimensions (mm): 9 x 9 x 1.2
Pitch (mm): 0.65

Environmental & Export Classifications

RoHS (R4S24261DVRLPV) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

CPU H8S/2600
Bit Size 16
RAM (KB) 48
Lead Count (#) 145
Operating Freq (Max) (MHz) 33
Timer 8-bit x 2-ch, 16-bit x 12-ch
ADC 10-bit x 16-ch
DAC 8-bit x 2-ch
RTC No
LVD or PVD No
DMA No
Ethernet No
Temp. Range (°C) -40 to +85
Carrier Type Tray
Family Name H8S
Lead Compliant Yes
Length (mm) 9
MOQ 1
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 9 x 9 x 1.2
Pkg. Type TFLGA
Tape & Reel No
Thickness (mm) 1.2
Width (mm) 9

Description

The H8S/2426, 2426R, 2424 Group is supported only for customers who have already adopted these products. The RX651, RX210 Groups are recommended for new designs.