Skip to main content
Renesas Electronics Corporation
Super Low Power, 16-bit Microcomputers

Package Information

CAD Model:View CAD Model
Pkg. Type:QFP
Pkg. Code:pkg_74
Lead Count (#):80
Pkg. Dimensions (mm):14 x 14 x 3.05
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUH8/300H
Bit Size16
RAM (KB)1
Program Memory (KB)32
Operating Freq (Max) (MHz)10
Lead Count (#)80
Timer8-bit x 3-ch, 16-bit x 2-ch
ADC10-bit x 8-ch
EthernetNo
LVD or PVDYes
DMANo
Temp. Range (°C)-40 to +85
Family NameH8
Lead CompliantYes
Length (mm)14
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)14 x 14 x 3.05
Pkg. TypeQFP
RTCNo
Tape & ReelNo
Thickness (mm)3.05
Width (mm)14

Description

The H8/38524 Group is supported only for the customers who have already adopted any of the products. For new adoption, please consider other products such as RL78/L13, RL78/L1C, RX113 Group.