Skip to main content
Microcontrollers with a 32-bit H8/300H CPU core

Package Information

CAD Model: View CAD Model
Pkg. Type: LFQFP
Pkg. Code: pkg_104
Lead Count (#): 64
Pkg. Dimensions (mm): 10 x 10 x 1.7
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

RAM (KB) 4
Program Memory (KB) 56
Timer 8-bit x 3-ch, 16-bit x 2-ch
Temp. Range (°C) -40 to +85
ADC 10-bit x 8-ch
Bit Size 16
CPU H8/300H
DMA No
Ethernet No
Family Name H8
LVD or PVD No
Lead Compliant Yes
Lead Count (#) 64
Length (mm) 10
MOQ 1
Operating Freq (Max) (MHz) 20
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 10 x 10 x 1.7
Pkg. Type LQFP
RTC No
Tape & Reel No
Thickness (mm) 1.7
Width (mm) 10

Description

The H8/3687 Group is supported only for customers who have already adopted these products. The RL78/G14 Group is recommended for new designs.