Skip to main content
Renesas Electronics Corporation
Nch Single Power Mosfet 230V 35A 38Mohm To-3Pfm

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-3PFM
Pkg. Code:pkg_1306
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)5200
ID (A)35
Lead CompliantYes
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pch (W)60
Pkg. TypeTO-3PFM
Qg typ (nC)105
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)38
RDS (ON) (Typical) @ 10V / 8V (mohm)30
Standard Pkg. TypeTO-3PF
Tape & ReelNo
VDSS (Max) (V)230
VGSS (V)30
Vgs (off) (Max) (V)4

Description

The H5N2305PF is a Nch Single Power Mosfet 230V 35A 38Mohm To-3Pfm.