Skip to main content
Renesas Electronics Corporation
4x32Gb/s Linear Differential Driver

Package Information

Pkg. Type:MODULE
Pkg. Code:MOD0
Lead Count (#):108
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)0
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeNo
Temp. Range (°C)-55 to 125°C
ApplicationMetro Optical Networking, Line, 100G DP-QPSK, CFP/CFP2 Coherent, 200G DP-QAM
Channels (#)4
Data Rate Max (Gbps)32.5
FunctionLinear Driver
MOQ50
Output TypeSingle-ended
Output Voltage (V)5
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Pkg. TypeMODULE
Qty. per Carrier (#)50
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo

Description

The GX62476B is a very low-power, high-performance, quad-channel linear driver, designed for 100G and 200G optical transmitters for metro applications. The GX62476B is a small form factor (SFF) packaged surface mount device (SMD) with differential inputs and single-ended outputs consisting of 4 x 32Gb/s broadband amplifier channels, including high-frequency chokes, each capable of driving a linear output voltage of 5Vpp, suitable for multi-level modulation applications.