| CAD Model: | View CAD Model |
| Pkg. Type: | MODULE |
| Pkg. Code: | MOD0 |
| Lead Count (#): | 108 |
| Pkg. Dimensions (mm): | 0.0 x 0.0 x 0.0 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 0 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Qty. per Carrier (#) | 50 |
| Pb (Lead) Free | No |
| Temp. Range (°C) | -55 to 125°C |
| Application | LH Optical Networking, Line, 100G DP-QPSK, CFP/CFP2 Coherent, 200G DP-QAM |
| Channels (#) | 4 |
| Data Rate Max (Gbps) | 32.5 |
| Function | Linear Driver |
| MOQ | 50 |
| Output Type | Single-ended |
| Output Voltage (V) | 6 |
| Pkg. Dimensions (mm) | 0.0 x 0.0 x 0.0 |
| Pkg. Type | MODULE |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
The GX62474 is a high-performance parallel low Vpi linear Mach-Zender Modulator (MZM) driver designed for 100G DP-QPSK long-haul optical transmitters. The GX62474 is a Small Form Factor (SFF) with differential inputs and single ended outputs. The GX62474 is a surface mount device (SMD) packaged solution consisting of 4 x 32 GB/s broadband amplifiers, each capable of driving a linear output voltage of 6.5Vpp suitable for multilevel modulation applications.