| CAD Model: | View CAD Model |
| Pkg. Type: | WAFER |
| Pkg. Code: | DICEW |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | 0.0 x 0.0 x 0.0 |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 0 |
| Carrier Type | WFP |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | 0 to 70°C |
| Application | LH, 100G Coherent Receivers |
| Channels (#) | 2 |
| Data Rate Max (Gbps) | 32 |
| Function | Linear TIA |
| MOQ | 100 |
| Pkg. Dimensions (mm) | 0.0 x 0.0 x 0.0 |
| Pkg. Type | WAFER |
| Price (USD) | $232.0856 |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
The GX32222 is a dual 32Gb/s linear transimpedance amplifier (TIA) for 100G coherent Receiver Optical Sub-Assemblies (ROSAs). The GX32222 integrates two TIA signal paths for I and Q channels. The high-performance, low power, and compact design of the GX32222 enables CFP2 and CFP4 small form factors.