Skip to main content
Renesas Electronics Corporation
Gas or Liquid Flow Sensor Module

Package Information

CAD Model:View CAD Model
Pkg. Type:MODULE
Pkg. Code:MOD1
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeMODULE
Lead Count (#)0
Carrier TypeTray
DescriptionLiquid, 0 to 1.0 SLPM
Flow Rate (SLPM)1
Pb (Lead) FreeYes
Pb Free Categorye0
Temp. Range (°C)0 to 85°C
FunctionGas Flow Meter, Liquid Flow Meter
InterfaceUncalibrated Analog (millivolt output)
MOQ10
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Qty. per Carrier (#)10
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)3 - 5
Tape & ReelNo

Description

The FS1012 comprise a MEMS flow sensor mounted on a circuit board with a flow housing. It features a 6-pin standard header connected directly to the MEMS flow sensor.

The FS1012 is capable of measuring a non-corrosive gas or liquid medium. The sensor utilizes thermopile sensing, which provides an excellent signal-to-noise ratio and is ideal for applications requiring low power. It is highly sensitive at low flow rates with a very fast response time.

The set of upstream and downstream thermopiles can be used independently in a single-ended circuit or connected together in a differential configuration.