Features
- 81 to 86 GHz frequency range
- 18dB nominal gain
- 33dBm nominal IP3
- 24dBm nominal P-1dB
- 25.5dBm nominal P-3dB
- 4V, 474mA nominal quiescent drain bias
- 4.17mm × 1.87mm die size
Description
The EXP8603 is a GaAs MMIC power amplifier designed for 50-Ohm systems and specified for operation in the 81 to 86 GHz range of E-Band. The EXP8603 enables delivery of 25.5dBm RF output power when driven to 3dB of gain compression and maintains good linearity well below the onset of gain compression. Typical small-signal gain is 18dB with flatness of ±0.6dB over a 1.25GHz window. DC power consumption is as low as 1.9W. The EXP8603 also provides a built-in E-Band power detector and internally de-couples DC from RF input and output ports to simplify system level design.
Applied Filters:
Loading