Skip to main content

Features

  • 71 to 76 GHz Frequency Range
  • 22dB Nominal Gain
  • 31dBm Nominal Output IP3
  • 23.5dBm Nominal P-1dB
  • 25dBm Nominal P-3dB
  • 4V, 550mA Nominal Quiescent Drain Bias
  • 4.17mm x 1.87mm Die Size

Description

The EXP7602 is a GaAs MMIC power amplifier designed for 50-Ohm systems, and specified for operation in the 71 to 76 GHz range of E-Band. The EXP7602 enables delivery of 25dBm RF output power when driven to 3dB of gain compression and maintains good linearity well below the onset of gain compression. Typical small-signal gain is 22dB with flatness of ±0.5dB over a 1.25GHz window. DC power consumption is as low as 2.2W. The EXP7602 also provides a built-in E-Band power detector and internally de-couples DC form RF input and output ports to simplify system-level design.

Applied Filters: