Skip to main content
Renesas Electronics Corporation
Triple Analog Video Delay Line

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LEC
Lead Count (#):20
Pkg. Dimensions (mm):5.0 x 5.0 x 0.90
Pitch (mm):0.7

Environmental & Export Classifications

RoHS (EL9115ILZ-T13)Download
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeQFN
Carrier TypeReel
Bandwidth (MHz)122
Channels (#)3
Delay (Max) (ns)70
Delay Increment (ns)2
Gain Min2
IBIAS (nA)1000
IOUT (A)0.03
IS per Amp (mA)29
Lead Count (#)20
Length (mm)5
MOQ2500
Moisture Sensitivity Level (MSL)3
PSRR (db)-38
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm)0.7
Pkg. Dimensions (mm)5.0 x 5.0 x 0.90
Qualification LevelStandard
Slew Rate (V/µs)400
Temp. Range (°C)-40 to +85°C
Thickness (mm)0.9
Width (mm)5

Description

The EL9115 is a triple analog delay line that allows skew compensation between any three signals. This part is perfect for compensating for the skew introduced by a typical CAT-5 cable with differing electrical lengths on each pair. The EL9115 can be programmed in steps of 2ns up to 62ns total delay on each channel.