Skip to main content
Renesas Electronics Corporation
Micropower, Single Supply, Rail-to-Rail Input-Output Instrumentation Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MSK
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (EL8170FSZ)Download

Product Attributes

Lead Count (#)8
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Bandwidth (MHz)0.192
CMRR (dB)114
Channels (#)1
EnableNo
Gain Error / Measurement Error (Max)0.35
Gain Min100
IOUT (A)0.026
IS per Amp (mA)0.095
Length (mm)4.9
MOQ1552
Noise VN (nV/√Hz)58
Offset Voltage (Max) (mV)0.2
PSRR (db)104
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pkg. TypeSOICN
Qualification LevelStandard
Rail-to-Rail InputYes
Rail-to-Rail OutputYes
Simulation Model AvailableiSim
Single Supply Voltage Range (V)2.4 - 5.5
Slew Rate (V/µs)0.55
VOUT (V)4.99
Width (mm)3.9
field__slew_rate_typical_0.55

Description

The EL8170 and EL8173 are micropower instrumentation amplifiers optimized for single supply operation over the +2. 4V to +5. 5V range. Inputs and outputs can operate rail-to-rail. As with all instrumentation amplifiers, a pair of inputs provide very high common-mode rejection and are completely independent from a pair of feedback terminals. The feedback terminals allow zero input to be translated to any output offset, including ground. A feedback divider controls the overall gain of the amplifier. The EL8170 is compensated for a gain of 100 or more, and the EL8173 is compensated for a gain of 10 or more. The EL8170 and EL8173 have bipolar input devices for best offset and 1/f noise performance. The amplifiers can be operated from one lithium cell or two Ni-Cd batteries. The EL8170 and EL8173 input range includes ground to slightly above positive rail. The output stage swings to ground and positive supply (no pull-up or pull-down resistors are needed).