Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Video Distribution Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MSK
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.33.0001
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)8
Carrier TypeReel
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +85°C
AVOL (dB)80
Bandwidth (MHz)300
Channels (#)2
Diff Gain (%)0.03
Diff Phase (°)0.03
EnableYes
Gain Min1
IBIAS (nA)5000
IOUT (A)0.45
IS per Amp (mA)14.3
Length (mm)4.9
MOQ1000
Noise VN (nV/√Hz)6
Offset Voltage (Max) (mV)25
PSRR (db)90
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pkg. TypeSOICN
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Slew Rate (V/µs)1100
THD (dB)70
Thermal ShutdownNo
VOUT (V)10
VS (Max) (V)13
VS (Min) (V)4.5
Width (mm)3.9

Description

Support is limited to customers who have already adopted these products.

The EL8108 is a dual current feedback operational amplifier designed for video distribution solutions. This device features a high drive capability of 450mA while consuming only 5mA of supply current per amplifier and operating from a single 5V to 12V supply. The EL8108 is available in the industry standard 8 Ld SOIC as well as the thermally-enhanced 16 Ld QFN package. Both are specified for operation over the full -40°C to +85°C temperature range. The EL8108 has control pins C0 and C1 for controlling the bias and enable/disable of the outputs. The EL8108 is ideal for driving multiple video loads while maintaining linearity.