| CAD Model: | View CAD Model |
| Pkg. Type: | MSOP |
| Pkg. Code: | MQW |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 3.0 x 3.0 x 0.00 |
| Pitch (mm): | 0.7 |
| Moisture Sensitivity Level (MSL) | 2 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (EL7516IYZ) | Download |
| Lead Count (#) | 8 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 2 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Advanced Features | Adjustable soft-start, 600kHz/1.2MHz |
| Boost Current Limit (A) | 1.5 |
| Input Voltage (Max) (V) | 5.5 |
| Input Voltage (Min) (V) | 2.6 |
| Input Voltage Range (V) | 2.6 - 5.5 |
| Length (mm) | 3 |
| MOQ | 2000 |
| Pitch (mm) | 0.7 |
| Pkg. Dimensions (mm) | 3.0 x 3.0 x 0.00 |
| Pkg. Type | MSOP |
| Qualification Level | Standard |
| VBOOST (V) | 4.5 - 17 |
| Width (mm) | 3 |
The EL7516 is a high frequency, high efficiency step-up voltage regulator operated at constant frequency PWM mode. With an internal 1. 5A, 200mΩ MOSFET, it can deliver up to 600mA output current at over 90% efficiency. The selectable 600kHz and 1. 2MHz allows smaller inductors and faster transient response. An external compensation pin gives the user greater flexibility in setting frequency compensation allowing the use of low ESR Ceramic output capacitors. When shut down, it draws 10µA of current and can operate down to 2. 5V input supply. These features along with 1. 2MHz switching frequency makes it an ideal device for portable equipment and TFT-LCD displays. The EL7516 is available in an 8 Ld MSOP package with a maximum height of 1. 1mm. The device is specified for operation over the full -40°C to +85°C temperature range.