Skip to main content
Renesas Electronics Corporation
High Speed, Single Channel, Power MOSFET Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MSL
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (EL7104CSZ-T7)Download

Product Attributes

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Drivers (#)1
Fall Time0.015
IS (mA)7.5
Input Signal (Max)16
Input Signal Range0 to 16
Input Supply (Max) (VP)16 - 16
Input Supply Range (V)4.5 - 16
Input Voltage (Max) (V)16
Length (mm)4.9
Longevity2033 Dec
MOQ2000
Operating Freq (Max) (MHz)10
Output Signal (Max) (V)16
Output Signal (Min) (V)-3
Output Signal Range-3 to +16
Parametric CategoryLow-Side FET Drivers
Peak Output Current IPK (A)4
Pkg. TypeSOICN
Qualification LevelStandard
RDS (ON) (Ohms)1.5
Rise Time (μs)10
Turn Off Delay (ns)18
Turn On Delay (ns)18
VBIAS (Min) (V)4.5
Width (mm)3.9

Description

The EL7104 is a matched driver IC that improves the operation of the industry-standard TC-4420/29 clock drivers. The Elantec version is a very High-Speed driver capable of delivering peak currents of 1A into highly capacitive loads. The High-Speed performance is achieved by means of a proprietary Turbo-Driver circuit that speeds up input stages by tapping the wider voltage swing at the output. Improved speed and drive capability are enhanced by matched rise and fall delay times. These matched delays maintain the integrity of input-to-output pulse-widths to reduce timing errors and clock skew problems. This improved performance is accompanied by a 10-fold reduction in supply currents over bipolar drivers, yet without the delay time problems commonly associated with CMOS drivers. The EL7104 is available in 8-pin SO and 8-pin PDIP packages and is specified for operation over the full -40°C to +85°C temperature range.