| CAD Model: | View CAD Model |
| Pkg. Type: | PDIP |
| Pkg. Code: | EWD |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 9.7 x 6.6 x 3.94 |
| Pitch (mm): | 2.5 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (EL7104CNZ) | Download |
| Lead Count (#) | 8 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pitch (mm) | 2.5 |
| Pkg. Dimensions (mm) | 9.7 x 6.6 x 3.94 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Drivers (#) | 1 |
| Fall Time | 0.015 |
| IS (mA) | 7.5 |
| Input Signal (Max) | 16 |
| Input Signal Range | 0 to 16 |
| Input Supply (Max) (VP) | 16 - 16 |
| Input Supply Range (V) | 4.5 - 16 |
| Input Voltage (Max) (V) | 16 |
| Length (mm) | 9.7 |
| Longevity | 2033 Dec |
| MOQ | 1000 |
| Operating Freq (Max) (MHz) | 10 |
| Output Signal (Max) (V) | 16 |
| Output Signal (Min) (V) | -3 |
| Output Signal Range | -3 to +16 |
| Parametric Category | Low-Side FET Drivers |
| Peak Output Current IPK (A) | 4 |
| Pkg. Type | PDIP |
| Qualification Level | Standard |
| RDS (ON) (Ohms) | 1.5 |
| Rise Time (μs) | 10 |
| Thickness (mm) | 3.94 |
| Turn Off Delay (ns) | 18 |
| Turn On Delay (ns) | 18 |
| VBIAS (Min) (V) | 4.5 |
| Width (mm) | 6.6 |
The EL7104 is a matched driver IC that improves the operation of the industry-standard TC-4420/29 clock drivers. The Elantec version is a very High-Speed driver capable of delivering peak currents of 1A into highly capacitive loads. The High-Speed performance is achieved by means of a proprietary Turbo-Driver circuit that speeds up input stages by tapping the wider voltage swing at the output. Improved speed and drive capability are enhanced by matched rise and fall delay times. These matched delays maintain the integrity of input-to-output pulse-widths to reduce timing errors and clock skew problems. This improved performance is accompanied by a 10-fold reduction in supply currents over bipolar drivers, yet without the delay time problems commonly associated with CMOS drivers. The EL7104 is available in 8-pin SO and 8-pin PDIP packages and is specified for operation over the full -40°C to +85°C temperature range.