Skip to main content
Renesas Electronics Corporation
500MHz Low Power Current Feedback Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MIC
Lead Count (#):14
Pkg. Dimensions (mm):8.7 x 3.9 x 0.00
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (EL5462ISZ-T7)Download

Product Attributes

Lead Count (#)14
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
AVOL (dB)62
Bandwidth (MHz)500
CMRR (dB)62
Channels (#)4
Diff Gain (%)0.05
Diff Phase (°)0.15
EnableNo
Gain Min1
IBIAS (nA)2000
IOUT (A)0.1
IS per Amp (mA)1.5
Length (mm)8.7
MOQ1000
Noise VN (nV/√Hz)3
Offset Voltage (Max) (mV)1.5
Output Headroom (V)1.1
PSRR (db)76
Pkg. Dimensions (mm)8.7 x 3.9 x 0.00
Pkg. TypeSOICN
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Single Supply Voltage Range (V)5 - 12
Slew Rate (V/µs)4000
Thermal ShutdownNo
Topology [Rail 1]CFA
VOUT (V)7.2
VS (Max) (V)12
VS (Min) (V)5
Width (mm)3.9
field__slew_rate_typical_4000

Description

The EL5462 is a current feedback amplifier with a bandwidth of 500MHz which makes this amplifier ideal for today's High-Speed video and monitor applications. With a supply current of just 1. 5mA per amplifier and the ability to run from a single supply voltage from 5V to 12V, the EL5462 is also ideal for handheld, portable or battery-powered equipment. The EL5462 is available in a 14-pin SO package and operates over the industrial temperature range of -40°C to +85°C.