Features
- 500MHz -3dB bandwidth
- 4000V/µs slew rate
- 1.5mA supply current per amplifier
- Single and dual supply operation, from 5V to 12V supply span
- High-Speed, 1.4GHz product available (EL5167 & EL5167)
- High-Speed, 4mA, 630MHz product available (EL5164 & EL5165)
- Pb-free available (RoHS compliant)
Description
The EL5462 is a current feedback amplifier with a bandwidth of 500MHz which makes this amplifier ideal for today's High-Speed video and monitor applications. With a supply current of just 1. 5mA per amplifier and the ability to run from a single supply voltage from 5V to 12V, the EL5462 is also ideal for handheld, portable or battery-powered equipment. The EL5462 is available in a 14-pin SO package and operates over the industrial temperature range of -40°C to +85°C.
Applications
- Battery-powered equipment
- Handheld, portable devices
- Video amplifiers
- Cable drivers
- RGB amplifiers
- Test equipment
- Instrumentation
- Current-to-voltage converters
Applied Filters: