Skip to main content
Renesas Electronics Corporation
Sync Separator with Horizontal Output

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MSK
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

RoHS (EL1883ISZ-T7A)Download
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSOICN
Carrier TypeReel
MOQ250
Color Burst Filter - ExternalYes
Composite Propagation Delay (ns)30
IS (mA)1.2
Lead Count (#)8
Length (mm)4.9
Moisture Sensitivity Level (MSL)3
Outputs BurstYes
Outputs CompositeYes
Outputs HorizontalYes
Outputs Odd/EvenNo
Outputs Sync AmplitudeNo
Outputs VerticalYes
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Qualification LevelStandard
Slicing Fixed (70mV)Yes
Slicing Input AdaptiveNo
Temp. Range (°C)-40 to +85°C
Width (mm)3.9

Description

The EL1883 video sync separator is manufactured using Elantec's high performance analog CMOS process. This device extracts sync timing information from both standard and non-standard video input and also in the presence of Macrovision pulses. It provides composite sync, vertical sync, burst/back porch timing, and horizontal outputs. Fixed 70mV sync tip slicing provides sync edge detection when the video input level is between 0. 5VP-P and 2VP-P (sync tip amplitude 143mV to 572mV). A single external resistor sets all internal timing to adjust for various video standards. The composite sync output follows video in sync pulses and a vertical sync pulse is output on the rising edge of the first vertical serration following the vertical pre-equalizing string. For non-standard vertical inputs, a default vertical pulse is output when the vertical signal stays low for longer than the vertical sync default delay time. The horizontal output gives horizontal timing with pre/post equalizing pulses. The EL1883 is available in an 8-pin SO package and is specified for operation over the full -40°C to +85°C temperature range.