Skip to main content
Renesas Electronics Corporation
Single 8-Channel/Differential 4-Channel, CMOS Analog Multiplexers

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:MXO
Lead Count (#):16
Pkg. Dimensions (mm):5.0 x 4.4 x 0.00
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (DG409DVZ)Download

Product Attributes

Lead Count (#)16
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Pitch (mm)0.7
Pkg. Dimensions (mm)5.0 x 4.4 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Assembly LocationCHINA
Wafer Fab LocationUNITED STATES
Channels (#)8
Charge Injection (pC)20
Configuration2 x 4:1
Drain Capacitance (pF)25
FunctionMUX
IS (mA)0.2
Iccq (µA)160
Leakage (nA)1
Length (mm)5
MOQ1920
Pkg. TypeTSSOP
Price (USD)$2.39171
Qualification LevelStandard
RDS (ON) (Ohms)40
Source Cap (pf)3
Switch or MUXMUX
TOFF (ns)105
TON (ns)115
VCC (Single) (V)5 - 34
Vcc (V)5 to 34, ±5 to ±20
Width (mm)4.4

Description

The DG408 Single 8-Channel, and DG409 Differential 4-Channel monolithic CMOS analog multiplexers are drop-in replacements for the popular DG508A and DG509A series devices. They each include an array of eight analog switches, a TTL/CMOS compatible digital decode circuit for channel selection, a voltage reference for logic thresholds and an ENABLE input for device selection when several multiplexers are present. The DG408 and DG409 feature lower signal ON resistance (100Ω) and faster switch transition time (tTRANS 250ns) compared to the DG508A or DG509A. Charge injection has been reduced, simplifying sample and hold applications. The improvements in the DG408 series are made possible by using a high-voltage silicon-gate process. An epitaxial layer prevents the latch-up associated with older CMOS technologies. Power supplies may be single-ended from +5V to +34V, or split from ±5V to ±20V. The analog switches are bilateral, equally matched for AC or bidirectional signals. The ON resistance variation with analog signals is quite low over a ±5V analog input range.