| CAD Model: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NLG72 |
| Lead Count (#): | 72 |
| Pkg. Dimensions (mm): | 10.0 x 10.0 x 1.0 |
| Pitch (mm): | 0.5 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | VFQFPN |
| Lead Count (#) | 72 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tray |
| Channels (#) | 2 |
| Length (mm) | 10 |
| MOQ | 168 |
| Moisture Sensitivity Level (MSL) | 3 |
| Package Area (mm²) | 100 |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 10.0 x 10.0 x 1.0 |
| Power Consumption Typ (mW) | 1500 |
| Qty. per Carrier (#) | 168 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Resolution (bits) | 16 |
| Supply Voltage (V) | 1.8 - 1.8, 3.3 - 3.3 |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 1 |
| Width (mm) | 10 |
The DAC1617D1G0HN is a high-speed 16-bit dual-channel digital-to-analog converter (DAC) with selectable x2, x4, and x8 interpolating filters optimized for multi-carrier and broadband wireless transmitters at sample rates of up to 1Gsps. Supplied from a 3.3V and a 1.8V source, the DAC1617D1G0HN integrates a differential scalable output current of up to 34mA. The DAC1617D1G0HN is capable of meeting multi-carrier GSM specifications. The serial peripheral interface (SPI) provides full control of the DAC1617D1G0HN. The DAC1617D1G0HN integrates a low voltage differential signaling (LVDS) double data rate (DDR) receiver interface, with an on-chip 100Ω termination.