Skip to main content
Renesas Electronics Corporation
Dual 14 bits DAC, up to 160 MHz, 2 x interpolating

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFP
Pkg. Code:EEG80
Lead Count (#):80
Pkg. Dimensions (mm):12.0 x 12.0 x 1.2
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTQFP
Lead Count (#)80
Pb (Lead) FreeYes
Carrier TypeReel
Channels (#)2
Length (mm)12
MOQ1000
Moisture Sensitivity Level (MSL)3
Package Area (mm²)144
Pb Free Categorye1 SnAgCu
Pitch (mm)0.5
Pkg. Dimensions (mm)12.0 x 12.0 x 1.2
Power Consumption Typ (mW)422
Qty. per Carrier (#)0
Qty. per Reel (#)1000
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Resolution (bits)14
Supply Voltage (V)3.3 - 3.3
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.2
Width (mm)12

Description

The DAC1403D160 is optimized to reduce architecture complexity and overall system cost. It leads to dynamic performance in multi-carrier support, because of its direct IF conversion capabilities. With an internal sampling rate of up to 160 MHz, DAC1403D160 is an extremely competitive solution for broadband wireless systems transmitters, as well as a wide range of applications.