Skip to main content
Six-channel Configurable System Power Management IC

Package Information

CAD Model: View CAD Model
Pkg. Type: 36-WLCSP
Pkg. Code:
Lead Count (#): 36
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

ECCN (US) EAR99
HTS (US) 8542.39.0090
Pb (Lead) Free
Moisture Sensitivity Level (MSL)

Product Attributes

Pkg. Type 36-WLCSP
Lead Count (#) 36
Carrier Type Tape & Reel
Integrated step-down DC/DC Converter Channels (#) 4
Temp. Range (°C) -40 to +85°C
Advanced Features 4A Load Switch
Battery Interface No
Bus Voltage (Max) (V) 5.5
Comm. Interface I2C
Function 6-ch PMIC
Input Voltage (Max) (V) 5.5
Input Voltage (Min) (V) 2.9
Input Voltage Range (V) 2.9 - 5.5
Integrated Battery Charger No
LDOs 1
Linear Output No
Output Current Max (A) 0.1
Outputs (#) 6
Parametric Category Multi-Channel Power Management ICs (PMICs)
Qty. per Reel (#) 6000
Step-up DC/DC converter Channels (#) 0
Switching Frequency (MHz) 1.9 - 1.9
Switching Regulators 4
Total step-down DC/DC converter channels (#) 4
VIN Range (V) 2.9 - 5.5

Description

The DA9083 is a six-channel system power management IC that integrates four buck converters, one LDO, and one load switch. This high current, integrated PMIC is ideal for Client and Enterprise SSD Modules, Hybrid Drives, and other memory management applications. Due to its highly configurable and flexible design, it supports a wide variety of other applications with integrated microcontrollers, DSPs, and FPGAs in embedded applications and a host of other Internet of Things (IoT) and consumer applications. The DA9083 is offered in a 36 WLCSP package.