Skip to main content
Renesas Electronics Corporation
PMIC Designed for Automotive Applications Requiring up to 6A Continuous Current

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:
Lead Count (#):40
Pkg. Dimensions (mm):
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)40
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Advanced FeaturesProgrammable Sequencing, WatchDog Timer, RTC with Coin Cell Battery/SuperCap Charger
Automotive RatingDA9061-A
Battery InterfaceNo
Bus Voltage (Max) (V)5.5
Comm. InterfaceI2C
Function7-ch PMIC
GPIOs (#)5
Input Voltage (Max) (V)5.5
Input Voltage (Min) (V)2.8
Input Voltage Range (V)2.8 - 5.5
Integrated Battery ChargerNo
Integrated step-down DC/DC Converter Channels (#)3
LDOs4
Linear OutputYes
Low-Noise/High PSRR Optimized Channels3 LDOs
MOQ6860
Output Current Max (A)2.5
Outputs (#)7
Parametric CategoryMulti-Channel Power Management ICs (PMICs)
Pitch (mm)0.5
Pkg. TypeQFN
Processor NameR-CAR M3, M3e, M3N, V3H, Atlas VI, SAMA5D3, NXP i.MX 6Solo
Processor SupplierRenesas, Qualcomm, Microchip, NXP
Product TypeSoC
Qualification LevelAutomotive
Step-up DC/DC converter Channels (#)0
Switching Frequency (MHz)3 - 3
Switching Regulators3
Temp. Range (°C)-40 to +85°C
Total step-down DC/DC converter channels (#)3
USB-Power ManagementNo
VIN Range (V)2.8 - 5.5

Description

The DA9061-A is a flexible, scalable system Power Management IC (PMIC) capable of powering a wide range of multicore SoCs, FPGAs, memory subsystems, and peripherals. Full power tree management and multiple sleep modes result in a power-efficient system solution suitable for infotainment, telematics, and ADAS applications. The device includes four LDOs with programmable output voltages providing up to 300mA and three high-current buck converters providing up to 2.5A per buck. All bucks use integrated power switches, removing the need for external FETs. Together with the high device switching frequency that allows the use of low-profile inductors, they enable the lowest cost, smallest form factor system solution possible. This solution is available in Automotive Grade 2.

Benefits

  • Enhanced energy-saving techniques:
    • Dynamic Voltage Scaling (DVS)
    • Programmable power manager
  • Enhanced security:
    • System supply monitoring
    • Junction temperature monitoring
    • Watchdog timer
  • -40 °C to +125 °C junction temperature operation
  • 3MHz switching frequency avoiding the AM band
  • AEC-Q100 Grade 2

Supported SoC PMIC Platforms

  • Xilinx MPSoCs and FPGAs
    • Xilinx Zynq UltraScale+ MPSoC (ZU3EG, ZU7EV, ZU9CG)
    • Xilinx Zynq UltraScale+ MPSoC (ZU3CG, ZU9EG, ZU19EG)
  • NXP® i.MX Processor Family
    • NXP i.MX 6
    • NXP i.MX 6UL
    • NXP i.MX 6ULL
    • NXP i.MX 7Solo