Skip to main content
PMIC Designed for Automotive Applications Requiring up to 6A Continuous Current

Package Information

CAD Model: View CAD Model
Pkg. Type: 40-QFN
Pkg. Code:
Lead Count (#): 40
Pkg. Dimensions (mm):
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Lead Count (#) 40
Carrier Type Tray
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
Advanced Features Programmable Sequencing, WatchDog Timer, RTC with Coin Cell Battery/SuperCap Charger
Automotive Rating DA9061-A
Battery Interface No
Bus Voltage (Max) (V) 5.5
Comm. Interface I2C
Function 7-ch PMIC
GPIOs (#) 5
Input Voltage (Max) (V) 5.5
Input Voltage (Min) (V) 2.8
Input Voltage Range (V) 2.8 - 5.5
Integrated Battery Charger No
Integrated step-down DC/DC Converter Channels (#) 7
LDOs 4
Linear Output Yes
Low-Noise/High PSRR Optimized Channels 3 LDOs
MOQ 6860
Output Current Max (A) 2.5
Outputs (#) 7
Parametric Category Multi-Channel Power Management ICs (PMICs)
Pitch (mm) 0.5
Pkg. Type 40-QFN
Step-up DC/DC converter Channels (#) 0
Switching Frequency (MHz) 3 - 3
Switching Regulators 3
Temp. Range (°C) -40 to +85°C
Total step-down DC/DC converter channels (#) 7
VIN Range (V) 2.8 - 5.5

Description

The DA9061-A is a flexible, scalable system Power Management IC (PMIC) capable of powering a wide range of multicore SoCs, FPGAs, memory subsystems, and peripherals. Full power tree management and multiple sleep modes result in a power-efficient system solution suitable for infotainment, telematics, and ADAS applications. The device includes four LDOs with programmable output voltages providing up to 300mA and three high-current buck converters providing up to 2.5A per buck. All bucks use integrated power switches, removing the need for external FETs. Together with the high device switching frequency that allows the use of low-profile inductors, they enable the lowest cost, smallest form factor system solution possible. This solution is available in Automotive Grade 2.

Benefits

  • Enhanced energy-saving techniques:
    • Dynamic Voltage Scaling (DVS)
    • Programmable power manager
  • Enhanced security:
    • System supply monitoring
    • Junction temperature monitoring
    • Watchdog timer
  • -40 °C to +125 °C junction temperature operation
  • 3MHz switching frequency avoiding the AM band
  • AEC-Q100 Grade 2

Supported SoC PMIC Platforms

  • Xilinx MPSoCs and FPGAs
    • Xilinx Zynq UltraScale+ MPSoC (ZU3EG, ZU7EV, ZU9CG)
    • Xilinx Zynq UltraScale+ MPSoC (ZU3CG, ZU9EG, ZU19EG)
  • NXP® i.MX Processor Family
    • NXP i.MX 6
    • NXP i.MX 6UL
    • NXP i.MX 6ULL
    • NXP i.MX 7Solo