Skip to main content
Renesas Electronics Corporation
Ultra-Low Power, Wide-Bandwidth Haptic Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:12-QFN
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):3 x 3 (QFN)
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)250
Pitch (mm)0.65
Pkg. Dimensions (mm)3 x 3 (QFN)
Pb (Lead) FreeYes
Assembly LocationTAIWAN
Wafer Fab LocationTAIWAN
MOQ250
Pkg. Type12-QFN
Target applicationsSmartphone, Gaming, Wearables, Portable computing systems, Computing – all-in-ones (display), Notebook PC
Temp. Range (°C)-30 to +85°C

Description

The DA7282 ultra-low power haptic driver, combines custom drive sequences, on- and off-resonance, at up to 1kHz. The DA7282 drives both ERM and LRA (narrow and wideband) actuators and track resonance up to 300Hz producing highly complex click/vibration touch effects in a wide range of applications.

The DA7282 differs from the DA7280 and DA7281 by providing the capability to go into a full standby mode, lowering current consumption to 5nA.

Benefits

  • 20x lower standby current, minimizing the drain on small battery systems
  • Constant resonance frequency tracking through continuous current drive monitoring
  • Ultra-low power consumption meaning longer battery life
  • Only 0.75ms latency when responding from ultra-low power state
  • Drives LRAs off-resonance for custom effects, or dual-resonant systems for two-dimensional vibration
  • Enables wideband effects as well as supporting dual-resonant systems
  • Drives distinct haptic effects triggered by multiple inputs without need to wake the host processor
  • Detects issues with motor automatically
  • Frequency, time, amplitude triplets to program the waveform
  • Quick and easy software development using the SmartCanvas™ GUI