Skip to main content
Renesas Electronics Corporation
Ultra-Low Power Wi-Fi SoC for Battery-Powered IoT Devices

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:
Lead Count (#):48
Pkg. Dimensions (mm):6 x 6 x 0.9
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)48
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)3
Pkg. Dimensions (mm)6 x 6 x 0.9
Qty. per Reel (#)3000
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +85°C
Assembly LocationSOUTH KOREA
Wafer Fab LocationTAIWAN
ApplicationThermostats, Door locks, Security cameras, Video door bells, Temperature sensors, Smoke detectors, Other wireless sensors, Garage door openers, Pet trackers, Asset trackers, Home automation, Commercial, Industrial
Longevity2035 May
MOQ3000
Pitch (mm)0.4
Pkg. TypeQFN
Price (USD)$5.26511

Description

The DA16200 system-on-chip (SoC) delivers a year-plus battery life for always-connected Wi-Fi IoT devices. DA16200 is a low power Wi-Fi networking SoC that delivers a dramatic breakthrough in battery life even for devices that are continuously connected to the Wi-Fi network. In most applications, one year plus battery life is achievable. There is no tradeoff in output power or range, as the SoC's range is industry-leading. The chip also features very strong IoT security, including WPA3 and TLS for authentication and encryption at Wi-Fi and higher stack layers. The DA16200 is a full offload device, meaning the entire Wi-Fi and TCP/IP networking stack and even end product application code can run on-chip with no external CPU or MCU required. Alternatively, a small inexpensive MCU can send the DA16200 commands and the SoC will still perform the full offload networking stack functions.

The device is available in compact QFN‑48 (6 mm × 6 mm × 0.9 mm) and FcCSP‑72 (3.8 mm × 3.8 mm × 0.68 mm) packages to support space‑constrained designs. In addition, the DA16200 modules complement the DA16200 ultra‑low‑power Wi‑Fi SoC by enabling simpler and faster system integration.

Access the industry-leading low power features of the DA16200/DA16600 family simply, quickly and without having to develop any complex software on the Wi-Fi side. To learn more, visit the DA16200 Wi-Fi AT Command Set page.