Skip to main content
Renesas Electronics Corporation
Intelligent Digital Amplifier PWM Controller and Audio Processor

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LCZ
Lead Count (#):68
Pkg. Dimensions (mm):10.0 x 10.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeQFN
Carrier TypeTube
MOQ600
Moisture Sensitivity Level (MSL)3
Advanced FeaturesD2 Audio PWM Engine, Graceful Fault Recovery, D2 Audio Sound Enhancement
D2 Audio DSP Customization GUIYes
Input Channels2
Integrated Power Stages4
Lead Count (#)68
Length (mm)10
PWM Output Channels5
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-e4
Pitch (mm)0.5
Pkg. Dimensions (mm)10.0 x 10.0 x 0.90
Qualification LevelStandard
Signal FlowFixed
Supported Audio Inputs1x I2S, 1x S/PDIF
Supported Audio Outputs4x Power, 3x PWM, 1x S/PDIF
Supported DecodersNone
Temp. Range (°C)0 to +70°C
Thickness (mm)0.9
Width (mm)10

Description

The D2-4P (D2-45057 and D2-45157) devices are complete System-on-Chip (SoC) Class-D digital audio amplifiers. These devices combine high performance integrated Power Stages, an optimized Audio Processor feature set, and a PWM controller to offer a complete, powerful, and very cost effective audio solution for high volume and cost-critical products. This 4th generation Digital Audio Processor (D2-4P) device combines extensive integrated Digital Signal Processor (DSP) audio processing with amplifier control for a complete audio solution. Its ease of integration into the existing system processor provides complete support for all system product and amplifier functions. The four configurable Power Stages operate as four separate Half-Bridge outputs, as two Full-Bridge outputs, or in combinations of Half-Bridge plus Full-Bridge, which provides flexible loudspeaker drive solutions. Separate PWM outputs provide additional combinations to drive headphone outputs or line level stereo and subwoofer outputs.