Skip to main content
Renesas Electronics Corporation
Insulated-Gate Bipolar Transistors (IGBT)

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_6746
Lead Count (#):8
Pkg. Dimensions (mm):5 x 4 x 1.75
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (CY20AAJ-8H-T13#F10)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSOP
Lead Count (#)8
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
Channels (#)1
IC @25 °C (A)130
Lead CompliantYes
Length (mm)5
MOQ2500
Pkg. Dimensions (mm)5 x 4 x 1.75
Tape & ReelNo
Thickness (mm)1.75
VCES (V)400
VDSS (Max) (V)400
Width (mm)4

Description

Support is limited to customers who have already adopted these products.