Skip to main content
Renesas Electronics Corporation
UWB Motion Detector IC

Package Information

Pkg. Type:VFQFPN
Pkg. Code:NLG24
Lead Count (#):24
Pkg. Dimensions (mm):4.0 x 4.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pb (Lead) FreeYes
Carrier TypeTray
Lead Count (#)24
Length (mm)4
MOQ490
Moisture Sensitivity Level (MSL)1
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 4.0 x 0.9
Pkg. TypeVFQFPN
Qty. per Carrier (#)490
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)0.9
Width (mm)4

Description

The CXWL0009 is a highly-integrated monolithic ultra-wideband (UWB) motion detector RFIC that integrates the transmit output amplifier and the full receive path. The transmit power level is adjustable along with the detection range. The radar is a homodyne configuration for simplicity and small size. An integrated RF oscillator provides the carrier frequency for the Tx pulse and the local oscillator (LO) for the receive mixer. The homodyne radar architecture helps to reduce the power consumption. An I²C digital interface is used to communicate and configure the CXWL0009 for the desired configuration.