Skip to main content
Renesas Electronics Corporation
Reverse Conducting Thyristor Medium Power Use

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-3A
Pkg. Code:pkg_8805
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (CRD5AS-12B#B00)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeMP-3A
Lead Count (#)4
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationSMPS, etc.
IGT (Max) (mA)0.1
IT (AV) (A)5
IT (RMS) (A)7.8
ITSM (A)90
Lead CompliantNo
MOQ1
Replacement ProductCRD5AS-12B-T13#B00
Rth (j-c) (degC/W)3
Tape & ReelNo
Tc (°C)113
Tj (°C)150
VDRM (V)600
VGT (Max) (V)0.8
VTM (Max) (V)1.8
di/dt (Max) (A/µs)50

Description

The CRD5AS-12B 600V reverse conducting thyristor for medium power offers a 0.8V gate trigger voltage, 0.1mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for switching mode power supply applications.