Skip to main content
Renesas Electronics Corporation
600V - 8A - Thyristor Medium Power Use

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-220FP
Pkg. Code:pkg_8995
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (CR8FM-12B#BB0)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTO-220FP
Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationSMPS, Power Tools, etc.
IGT (Max) (mA)15
IT (AV) (A)8
IT (RMS) (A)12.6
ITSM (A)120
Lead CompliantNo
MOQ1
Replacement ProductCR8FM-12B#BH0
Rth (j-c) (degC/W)3.7
Tape & ReelNo
Tc (°C)106
Tj (°C)150
VDRM (V)600
VGT (Max) (V)1
VTM (Max) (V)1.4
di/dt (Max) (A/µs)50

Description

The CR8FM-12B 600V, 8A thyristor for medium power use offers a 1V gate trigger voltage, 15mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for power supply, motor control, heater control, and other general purpose applications.