Skip to main content
Renesas Electronics Corporation
600V - 5A - Thyristor Medium Power Use

Package Information

CAD Model:View CAD Model
Pkg. Type:DPAK(L)-(3)
Pkg. Code:pkg_6730
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeDPAK(L)-(3)
Lead Count (#)4
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationSMPS, Ignitor, etc.
IGT (Max) (mA)0.1
IT (AV) (A)5
IT (RMS) (A)7.8
ITSM (A)90
Lead CompliantNo
MOQ1
Rth (j-c) (degC/W)3
Tape & ReelNo
Tc (°C)88
Tj (°C)125
VDRM (V)600
VGT (Max) (V)0.8
VTM (Max) (V)1.8
di/dt (Max) (A/µs)50

Description

The CR5AS-12A 600V, 5A thyristor for medium power offers a 0.8V gate trigger voltage, 0.1mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for switching mode power supply, igniter, pulse generator, and electric tool applications.