Skip to main content
600V - 12A - Thyristor Medium Power Use

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-220FP
Pkg. Code:pkg_8995
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (CR12FM-12B#BB0)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTO-220FP
Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationSMPS, Power Tools, etc.
IGT (Max) (mA)30
IT (AV) (A)12
IT (RMS) (A)18.8
ITSM (A)360
Lead CompliantNo
MOQ1
Replacement ProductCR12FM-12B#BH0
Rth (j-c) (degC/W)3.2
Tape & ReelNo
Tc (°C)81
Tj (°C)150
VDRM (V)600
VGT (Max) (V)1.5
VTM (Max) (V)1.6
di/dt (Max) (A/µs)50

Description

The CR12FM-12B 600V, 12A thyristor for medium power use offers a 1.5V gate trigger voltage, 30mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for power supply, motor control, heater control, and other general-purpose applications.