Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • IT(AV): 12A
  • VDRM: 800V
  • IGT: 30mA
  • Non-Insulated Type
  • Planar Type

Description

The CR12CS-16B 800V, 12A thyristor for medium power use offers a 1.5V gate trigger voltage, 30mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for switching mode power supply, motor control, heater control, and other general-purpose applications.

Applications

  • Switching mode power supply
  • Motor control
  • Heater control
  • General-purpose
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypePb (Lead) Free
CR12CS-16B-A1#B00ObsoleteN/AOut of StockLDPAK(L)4#TubeYes
CR12CS-16B-A1#BH0ObsoleteN/AOut of StockTO-2624#TubeYes
CR12CS-16B-T1#BH0ObsoleteN/AOut of StockTO-2634#Embossed TapeYes
CR12CS-16B-T11#B00ObsoleteN/AOut of StockLDPAK(S)-(1)4#Embossed TapeYes
CR12CS-16B-T2#BH0ObsoleteN/AOut of StockTO-2634#Embossed TapeYes
CR12CS-16B-T21#B00ObsoleteN/AOut of StockLDPAK(S)-(1)4#Embossed TapeYes
CR12CS-16B#B00ObsoleteN/AOut of StockLDPAK(S)-(1)4#TubeYes
CR12CS-16B#BH0ObsoleteN/AOut of StockTO-2634#TubeYes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?