Skip to main content
Renesas Electronics Corporation
600V - 0.8A - Thyristor Low Power Use

Package Information

CAD Model:View CAD Model
Pkg. Type:UPAK
Pkg. Code:pkg_1125
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
RoHS (CR08AS-12ACT14#B10)EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeUPAK
Lead Count (#)4
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIgnitor, Strobe, etc.
IGT (Max) (mA)0.1
IT (AV) (A)0.8
IT (RMS) (A)1.26
ITSM (A)10
Lead CompliantYes
MOQ4000
Rth (j-c) (degC/W)65
Tape & ReelNo
Tc (°C)51
Thickness (mm)1.6
Tj (°C)125
VDRM (V)600
VGT (Max) (V)0.8
VTM (Max) (V)1.5
di/dt (Max) (A/µs)50

Description

The CR08AS-12A 600V, 0.8A thyristor for low power use offers a 0.8V gate trigger voltage, 0.1mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for solid state relay, strobe flasher, igniter, and hybrid IC applications.