Skip to main content
Renesas Electronics Corporation
CMOS 14STG BINRY RIPPLE COUNTR/DVDR/OSCILLTR

Package Information

CAD Model:View CAD Model
Pkg. Type:SBDIP
Pkg. Code:DAV
Lead Count (#):16
Pkg. Dimensions (mm):20.3 x 7.5 x 2.41
Pitch (mm):2.5

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSBDIP
Lead Count (#)16
Carrier TypeTube
Pitch (mm)2.5
Pkg. Dimensions (mm)20.3 x 7.5 x 2.41
DLA SMD5962-96609
Pb (Lead) FreeNo
MOQ15
Temp. Range (°C)-55 to +125°C
Length (mm)20.3
Qualification LevelQML Class V (space)
RatingSpace
TID HDR (krad(Si))100
Thickness (mm)2.41
Width (mm)7.5

Description

Support is limited to customers who have already adopted these products.

CD4060BMS consists of an oscillator section and 14 ripple carry binary counter stages. The oscillator configuration allows design of either RC or crystal oscillator circuits. A RESET input is provided which resets the counter to the all O's state and disables the oscillator. A high level on the RESET line accomplishes the reset function. All counter stages are master slave flip-flops. The state of the counter is advanced one step in binary order on the negative transition of θI (and θ0). All inputs and outputs are fully buffered. Schmitt trigger action on the input pulse line permits unlimited input pulse rise and fall times. The CD4060BMS is supplied in these 16 lead outline packages: Braze Seal DIP H4W Frit Seal DIP H1F Ceramic Flatpack H6W