Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High Voltage Type (20V Rating)
  • Common Reset
  • 12MHz Clock Rate at 15V
  • Fully Static Operation
  • Buffered Inputs and Outputs
  • Schmitt Trigger Input Pulse Line
  • Standardized, Symmetrical Output Characteristics
  • 100% Tested for Quiescent Current at 20V
  • 5V, 10V and 15V Parametric Ratings
  • Meets All Requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of 'B' Series CMOS Devices"

Description

Support is limited to customers who have already adopted these products.

CD4060BMS consists of an oscillator section and 14 ripple carry binary counter stages. The oscillator configuration allows design of either RC or crystal oscillator circuits. A RESET input is provided which resets the counter to the all O's state and disables the oscillator. A high level on the RESET line accomplishes the reset function. All counter stages are master slave flip-flops. The state of the counter is advanced one step in binary order on the negative transition of θI (and θ0). All inputs and outputs are fully buffered. Schmitt trigger action on the input pulse line permits unlimited input pulse rise and fall times. The CD4060BMS is supplied in these 16 lead outline packages: Braze Seal DIP H4W Frit Seal DIP H1F Ceramic Flatpack H6W

Applications

  • Control counters
  • Timers
  • Frequency Dividers
  • Time Delay Circuits
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypePitch (mm)Pkg. Dimensions (mm)DLA SMDPb (Lead) FreeMOQTemp. Range (°C)
CD4060BDMSRObsoleteN/AOut of StockSBDIP16#Tube2.5mm20.3 x 7.5 x 2.415962-96609No15-55 to +125°C
CD4060BKMSRObsoleteN/AOut of StockCFP16#Tray1.3mm10.4 x 6.9 x 0.005962-96609No15-55 to +125°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?