Skip to main content
Rad-Hard CMOS Dual D-Type Flip-Flop

Package Information

CAD Model: View CAD Model
Pkg. Type: CFP
Pkg. Code: KBP
Lead Count (#): 14
Pkg. Dimensions (mm): 9.78 x 6.48 x 0.00
Pitch (mm): 1.27

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type CFP
Lead Count (#) 14
Carrier Type Tray
DLA SMD 5962-96622
Pb (Lead) Free No
MOQ 15
Temp. Range (°C) -55 to +125°C
Length (mm) 9.8
Pitch (mm) 1.3
Pkg. Dimensions (mm) 9.8 x 6.5 x 0.00
Qualification Level QML Class V (space)
Rating Space
TID HDR (krad(Si)) 100
Width (mm) 6.5

Description

Support is limited to customers who have already adopted these products.

CD4013BMS consists of two identical, independent data type flip-flops. Each flip-flop has independent data, set, reset, and clock inputs and Q and Q outputs. These devices can be used for shift register applications, and, by connecting Q output to the data input, for counter and toggle applications. The logic level present at the D input is transferred to the Q output during the positive going transition of the clock pulse. Setting or resetting is independent of the clock and is accomplished by a high level on the set or reset line, respectively. The CD4013BMS is supplied in these 14 lead outline packages: Braze Seal DIP H4Q Frit Seal DIP H1B Ceramic Flatpack H3W