Skip to main content
4MHz, BiMOS Operational Amplifier with MOSFET Input/CMOS Output

Package Information

CAD Model:View CAD Model
Pkg. Type:PDIP
Pkg. Code:EWD
Lead Count (#):8
Pkg. Dimensions (mm):9.65 x 6.60 x 3.94
Pitch (mm):2.54

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypePDIP
Lead Count (#)8
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
MOQ2000
Temp. Range (°C)-55 to +125°C
CAGE code34371
AVOL (dB)110
Bandwidth (MHz)4
CMRR (dB)90
Channels (#)2
EnableNo
Gain Min1
IBIAS (nA)0.002
IS per Amp (mA)1.2
Length (mm)9.7
Noise VN (nV/√Hz)25
Offset Voltage (Max) (mV)6
PSRR (db)90
Pitch (mm)2.5
Pkg. Dimensions (mm)9.7 x 6.6 x 3.94
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
RatingHarsh Environment
Single Supply Voltage Range (V)4 - 16
Slew Rate (V/µs)10
Thermal ShutdownNo
Thickness (mm)3.94
VOUT (V)15
VS (Max) (V)16
VS (Min) (V)4
Width (mm)6.6
field__slew_rate_typical_10

Description

CA3260A and CA3260 are integrated circuit operational amplifiers that combine the advantage of both CMOS and bipolar transistors on a monolithic chip. The CA3260 series circuits are dual versions of the popular CA3160 series. Gate protected P-Channel MOSFET (PMOS) transistors are used in the input circuit to provide very high input impedance, very low input current, and exceptional speed performance. The use of PMOS field effect transistors in the input stage results in common mode input voltage capability down to 0. 5V below the negative supply terminal, an important attribute in single supply applications. A complementary symmetry MOS (CMOS) transistor pair, capable of swinging the output voltage to within 10mV of either supply voltage terminal (at very high values of load impedance), is employed as the output circuit. The CA3260 Series circuits operate at supply voltages ranging from 4V to 16V, or ±2V to ±8V when using split supplies. The CA3260A offers superior input characteristics over those of the CA3260.