Skip to main content
Renesas Electronics Corporation
4.5MHz, BiMOS Operational Amplifier with MOSFET Input/Bipolar Output

Package Information

CAD Model:View CAD Model
Pkg. Type:PDIP
Pkg. Code:EWD
Lead Count (#):8
Pkg. Dimensions (mm):9.7 x 6.6 x 3.94
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (CA3140EZ)Download

Product Attributes

Lead Count (#)8
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pitch (mm)2.5
Pkg. Dimensions (mm)9.7 x 6.6 x 3.94
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
MOQ4000
Temp. Range (°C)-55 to +125°C
Assembly LocationTAIWAN
Wafer Fab LocationUNITED STATES
AVOL (dB)100
Bandwidth (MHz)4.5
CAGE code34371
CMRR (dB)90
Channels (#)1
Die Sale Availability?No
EnableStrobe
FlowHarsh Environment & MIL-STD-883
Gain Min1
IBIAS (nA)0.01
IOUT (mA)40
IS per Amp (mA)4
Length (mm)9.7
Noise VN (nV/√Hz)12
Offset Voltage (Max) (mV)5
Offset Voltage (max)5mV
Output Headroom (V)2
PROTO Availability?No
PSRR (db)80
Pkg. TypePDIP
Price (USD)$2.11629
Qualification LevelStandard
Rail-to-Rail Input-Vs
Rail-to-Rail Input/OutputNo
Rail-to-Rail OutputNo
RatingHarsh Environment
Single Supply Voltage Range (V)4 - 36
Slew Rate (V/µs)9
Supply Voltage (max) (V)36 - 36
Supply Voltage (min) (V)4 - 4
Thermal ShutdownNo
Thickness (mm)3.94
Topology [Rail 1]VFA
VOUT (V)27.4
VS (Max) (V)36
VS (Min) (V)4
Width (mm)6.6
field__slew_rate_typical_9

Description

The CA3140A and CA3140 are integrated circuit operational amplifiers that combine the advantages of high voltage PMOS transistors with high voltage bipolar transistors on a single monolithic chip. The CA3140A and CA3140 BiMOS operational amplifiers feature gate protected MOSFET (PMOS) transistors in the input circuit to provide very high input impedance, very low input current, and High-Speed performance. The CA3140A and CA3140 operate at supply voltage from 4V to 36V (either single or dual supply). These operational amplifiers are internally phase compensated to achieve stable operation in unity gain follower operation, and additionally, have access terminal for a supplementary external capacitor if additional frequency roll-off is desired. Terminals are also provided for use in applications requiring input offset voltage nulling. The use of PMOS field effect transistors in the input stage results in common mode input voltage capability down to 0. 5V below the negative supply terminal, an important attribute for single supply applications. The output stage uses bipolar transistors and includes built-in protection against damage from load terminal short circuiting to either supply rail or to ground. FN957 The CA3140A and CA3140 are intended for operation at supply voltages up to 36V (±18V).