| CAD Model: | View CAD Model |
| Pkg. Type: | PDIP |
| Pkg. Code: | EWD |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 9.7 x 6.6 x 3.94 |
| Pitch (mm): | 2.5 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| RoHS (CA3130EZ) | Download |
| Lead Count (#) | 8 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pitch (mm) | 2.5 |
| Pkg. Dimensions (mm) | 9.7 x 6.6 x 3.94 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| MOQ | 2000 |
| Temp. Range (°C) | -55 to +125°C |
| Assembly Location | TAIWAN |
| Wafer Fab Location | UNITED STATES |
| AVOL (dB) | 110 |
| Bandwidth (MHz) | 15 |
| CAGE code | 34371 |
| CMRR (dB) | 90 |
| Channels (#) | 1 |
| Die Sale Availability? | No |
| Enable | Strobe |
| Flow | Harsh Environment & MIL-STD-883 |
| Gain Min | 1 |
| IBIAS (nA) | 0.005 |
| IOUT (mA) | 22 |
| IS per Amp (mA) | 2 |
| Length (mm) | 9.7 |
| Noise VN (nV/√Hz) | 23000 |
| Offset Voltage (Max) (mV) | 8 |
| Offset Voltage (max) | 8mV |
| Output Headroom (V) | 1.7 |
| PROTO Availability? | No |
| PSRR (db) | 90 |
| Pkg. Type | PDIP |
| Price (USD) | $2.45208 |
| Qualification Level | Standard |
| Rail-to-Rail Input | -Vs |
| Rail-to-Rail Input/Output | No |
| Rail-to-Rail Output | No |
| Rating | Harsh Environment |
| Single Supply Voltage Range (V) | 5 - 16 |
| Slew Rate (V/µs) | 30 |
| Supply Voltage (max) (V) | 16 - 16 |
| Supply Voltage (min) (V) | 5 - 5 |
| Thermal Shutdown | No |
| Thickness (mm) | 3.94 |
| Topology [Rail 1] | VFA |
| VOUT (V) | 13.3 |
| VS (Max) (V) | 16 |
| VS (Min) (V) | 5 |
| Width (mm) | 6.6 |
| field__slew_rate_typical_ | 30 |
CA3130A and CA3130 are op amps that combine the advantage of both CMOS and bipolar transistors. Gate-protected P-Channel MOSFET (PMOS) transistors are used in the input circuit to provide very-high-input impedance, very-low-input current, and exceptional speed performance. The use of PMOS transistors in the input stage results in common-mode input-voltage capability down to 0. 5V below the negative-supply terminal, an important attribute in single-supply applications. A CMOS transistor-pair, capable of swinging the output voltage to within 10mV of either supply-voltage terminal (at very high values of load impedance), is employed as the output circuit. The CA3130 Series circuits operate at supply voltages ranging from 5V to 16V, (±2. 5V to ±8V). They can be phase compensated with a single external capacitor, and have terminals for adjustment of offset voltage for applications requiring offset-null capability. Terminal provisions are also made to permit strobing of the output stage. The CA3130A offers superior input characteristics over those of the CA3130.