Skip to main content
700V - 8A - Triac Medium Power Use

Package Information

CAD Model: View CAD Model
Pkg. Type: TO-220FP
Pkg. Code: pkg_8995
Lead Count (#): 3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free Yes
RoHS (BCR8FM-14LB#FA0) EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type TO-220FP
Lead Count (#) 3
Carrier Type Tube
Pb (Lead) Free Yes
(dv/dt) c (Min) (V/µs) 10
Application Whitegoods, Small Appliances, etc.
IFGT I (Max) (mA) 30
IRGT I (Max) (mA) 30
IRGT III (Max) (mA) 30
IT (RMS) (A) 8
ITSM (A) 80
Insulated Type No
Lead Compliant No
MOQ 1
Replacement Product BCR8FM-14LB#FG0
Tape & Reel No
Tj (°C) 150
VDRM (V) 700
VDSM (V) 840
VGT (Max) (V) 1.5
VTM (Max) (V) 1.6
di/dt (Max) (A/µs) 50

Description

The BCR8FM-14LB 700V, 8A Triac for medium power use offers a 1.5V gate trigger voltage, 30mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for white goods and home appliance applications.