Skip to main content
Renesas Electronics Corporation
800V - 4A - Triac Medium Power Use

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-220AB
Pkg. Code:pkg_9455
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (BCR4CM-16LH#BB0)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTO-220AB
Lead Count (#)4
Carrier TypeTube
Pb (Lead) FreeYes
(dv/dt) c (Min) (V/µs)100
ApplicationWhitegoods, Small Appliances, etc.
IFGT I (Max) (mA)35
IRGT I (Max) (mA)35
IRGT III (Max) (mA)35
IT (RMS) (A)4
ITSM (A)40
Insulated TypeNo
Lead CompliantNo
MOQ1
Replacement ProductBCR4CM-16LH#BH0
Rth (j-c) (degC/W)3.3
Tape & ReelNo
Tc (°C)132
Tj (°C)150
VDRM (V)800
VDSM (V)960
VGT (Max) (V)1.5
VTM (Max) (V)1.6
di/dt (Max) (A/µs)50

Description

The BCR4CM-16LH 800V, 4A Triac for medium power use offers a 1.5V gate trigger voltage, 35mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for power supply, motor control, heater control, solenoid control, and other general-purpose AC control applications.