Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • IT (RMS): 3A
  • VDRM: 600V
  • IFGTI, IRGTI, IRGT III: 15mA
  • Tj: 125 °C
  • Planar passivation type

Description

The BCR3AS-12A 600V, 3A Triac for low power use offers a 1.5V gate trigger voltage, 15mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for small motor control, heater control, and other general-purpose AC control applications.

Applications

  • General-purpose AC control
  • Small motor control
  • Heater control
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypePb (Lead) Free
BCR3AS-12A-A1#B02ObsoleteN/AOut of StockContactDPAK(L)-(3)4#TubeYes
BCR3AS-12A-T13#B00ObsoleteN/AOut of StockContactMP-3A4#Embossed TapeYes
BCR3AS-12A#B00ObsoleteN/AIn StockRoHS:EN
RoHS:JA
MP-3A4#TubeYes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?