Skip to main content
400V - 30A - Triac Medium Power Use

Package Information

CAD Model: View CAD Model
Pkg. Type: TO-220AB
Pkg. Code: pkg_9455
Lead Count (#): 4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free Yes
RoHS (BCR30CM-8LB#BB0) EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type TO-220AB
Lead Count (#) 4
Carrier Type Tube
Pb (Lead) Free Yes
(dv/dt) c (Min) (V/µs) 10
Application Whitegoods, Printer, etc.
IFGT I (Max) (mA) 30
IRGT I (Max) (mA) 30
IRGT III (Max) (mA) 30
IT (RMS) (A) 30
ITSM (A) 300
Insulated Type No
Lead Compliant No
MOQ 1
Replacement Product BCR30CM-8LB#BH0
Rth (j-c) (degC/W) 1.1
Tape & Reel No
Tc (°C) 107
Tj (°C) 150
VDRM (V) 400
VDSM (V) 500
VGT (Max) (V) 2
VTM (Max) (V) 1.5
di/dt (Max) (A/µs) 50

Description

The BCR30CM-8LB 400V, 30A Triac for medium power use offers a 2V gate trigger voltage, 30mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for motor control, heater control, power supply, solid state relay, and other general-purpose AC control applications.