Skip to main content
600V - 25A - Triac Medium Power Use

Package Information

CAD Model: View CAD Model
Pkg. Type: TO-3PFM
Pkg. Code: pkg_1307
Lead Count (#): 3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
RoHS (BCR25RM-12LB#B00) EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type TO-3PFM
Lead Count (#) 3
Carrier Type Tube
Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
(dv/dt) c (Min) (V/µs) 10
Application Whitegoods, Printer, etc.
IFGT I (Max) (mA) 50
IRGT I (Max) (mA) 50
IRGT III (Max) (mA) 50
IT (RMS) (A) 25
ITSM (A) 250
Insulated Type Yes
Lead Compliant No
MOQ 1
Price (USD) $16.31
Rth (j-c) (degC/W) 1.7
Tape & Reel No
Tc (°C) 96
Tj (°C) 150
VDRM (V) 600
VDSM (V) 720
VGT (Max) (V) 2
VTM (Max) (V) 1.5
di/dt (Max) (A/µs) 50

Description

The BCR25RM-12LB 600V, 25A Triac for medium power use offers a 2V gate trigger voltage, 50mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for contactless AC switch, electric heater control, light dimmer, on/off and speed control of small induction motor, on/off control of copier lamp applications.