Skip to main content
Renesas Electronics Corporation
600V - 1A - Triac Low Power Use

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-92*
Pkg. Code:pkg_8823
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (BCR1AM-12A-A6#C01)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTO-92*
Lead Count (#)3
Carrier TypeBag
Pb (Lead) FreeYes
(dv/dt) c (Min) (V/µs)2
ApplicationWhitegoods, Small Appliances, etc.
IFGT I (Max) (mA)7
IRGT I (Max) (mA)7
IRGT III (Max) (mA)7
IT (RMS) (A)1
ITSM (A)10
Insulated TypeNo
Lead CompliantNo
MOQ1
Replacement ProductBCR1AM-12A-A6#BD0
Rth (j-c) (degC/W)50
Tape & ReelNo
Tc (°C)56
Tj (°C)125
VDRM (V)600
VDSM (V)720
VGT (Max) (V)2
VTM (Max) (V)1.6
di/dt (Max) (A/µs)30

Description

The BCR1AM-12A 600V, 1A Triac for low power use offers a 2V gate trigger voltage, 7mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for washing machine, electric fan, air cleaner, solid state relay, and other general-purpose AC control applications.