Skip to main content
800V - 16A - Triac Medium Power Use

Package Information

CAD Model: View CAD Model
Pkg. Type: TO-220AB
Pkg. Code: pkg_9455
Lead Count (#): 4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free Yes
RoHS (BCR16CM-16LH#BB0) EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type TO-220AB
Lead Count (#) 4
Carrier Type Tube
Pb (Lead) Free Yes
(dv/dt) c (Min) (V/µs) 100
Application Whitegoods, Printer, etc.
IFGT I (Max) (mA) 50
IRGT I (Max) (mA) 50
IRGT III (Max) (mA) 50
IT (RMS) (A) 16
ITSM (A) 170
Insulated Type No
Lead Compliant No
MOQ 1
Replacement Product BCR16CM-16LH#BH0
Rth (j-c) (degC/W) 1.4
Tape & Reel No
Tc (°C) 125
Tj (°C) 150
VDRM (V) 800
VDSM (V) 960
VGT (Max) (V) 1.5
VTM (Max) (V) 1.5
di/dt (Max) (A/µs) 50

Description

The BCR16CM-16LH 800V, 16A Triac for medium power use offers a 1.5V gate trigger voltage, 50mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for power supply, motor control, heater control, and other general-purpose AC control applications.