Skip to main content
Renesas Electronics Corporation
600V - 12A - Triac Medium Power Use

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-220AB
Pkg. Code:pkg_9455
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (BCR12CM-12LB#BB0)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTO-220AB
Lead Count (#)4
Carrier TypeTube
Pb (Lead) FreeYes
(dv/dt) c (Min) (V/µs)10
ApplicationWhitegoods, Printer, etc.
IFGT I (Max) (mA)30
IRGT I (Max) (mA)30
IRGT III (Max) (mA)30
IT (RMS) (A)12
ITSM (A)120
Insulated TypeNo
Lead CompliantNo
MOQ1
Replacement ProductBCR12CM-12LB#BH0
Rth (j-c) (degC/W)1.8
Tape & ReelNo
Tc (°C)123
Tj (°C)150
VDRM (V)600
VDSM (V)720
VGT (Max) (V)1.5
VTM (Max) (V)1.5
di/dt (Max) (A/µs)50

Description

The BCR12CM-12LB 600V, 12A Triac for medium power use offers a 1.5V gate trigger voltage, 30mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for power supply, motor control, heater control, solenoid control, and other general-purpose AC control applications.